IB IL TEMPCON UTH - Inline function terminal
2819312

Inline temperature controller, without accessories, 8 inputs for thermocouples, 8 outputs, 24 V DC, 2-conductor connection technology

Transferência gratuita disponível. Downloads

Detalhes dos produtos







Produtos compatíveis

Vantagens

Heating current and closed-loop control circuit monitoring
Configuration via engineering tool (configuration software)
Self-tuning
Can be configured as a 2-step controller, 3-step controller, motor step controller or signaling device (threshold value switch)
8 outputs, 24 V DC, 70 mA
8 analog inputs for thermocouples