The terminal is designed for use within an Inline station. This terminal can be used to create a protected partial circuit (segment circuit) within a main circuit. The internal fuse protects the segment circuit. The terminal is not used for voltage supply. It therefore does not have any elements for protection against polarity reversal and surge voltage. Thanks to special engineering measures and tests, the terminal can be used under extreme ambient conditions.
IB IL 24 SEG/F-XC-PAC
-
Segmentation module
2701163
Inline segment terminal, version for extreme conditions, complete with accessories (connector and labeling field), 24 V DC, with fuse
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
Produtos compatíveis
Vantagens
Automatic creation of a segment circuit in the main circuit
Segment circuit protected by an internal fuse
Diagnostic and status indicators
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs