IB IL 24 PWR IN/2-F-XC-PAC - Inline terminal
2701162

Inline power terminal, version for extreme conditions, complete with accessories (connector and labeling field), 24 V DC, with fuse (main and segment voltage)

Transferência gratuita disponível. Downloads

Detalhes dos produtos







Produtos compatíveis



Vantagens

Supply of the 24 V main voltage UM
Provision of the 24 V segment voltage US
Main and segment circuits protected by an internal fuse
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs