IB IL 24 PWR IN-XC-PAC - Feed-in module
2701161

Inline power terminal, version for extreme conditions, complete with accessories (connector and labeling field), 24 V DC, without fuse

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Produtos compatíveis



Vantagens

Supply of the 24 V main voltage UM
Feed-in or provision of the 24 V segment voltage US
Main circuit protected by an external fuse
Segment circuit can be protected by an external fuse
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs