FLX ASI DO 4 M12-2A - Distributed I/O device
2773458

AS-i digital output module, single slave, 4 digital outputs, 24 V DC, IP67 protection

Detalhes dos produtos








Vantagens

M12 connection technology with SPEEDCON fast locking system for the inputs and outputs
Optimized for direct mounting and DIN rail mounting
Tool-free connection to AS-Interface using penetration technique