The digital Fieldline M12 AS-Interface input/output modules with IP67 housing protection make it possible to connect digital sensors and actuators to the AS-i using M12 plugs using the SPEEDCON connection method.
The modules are connected to AS-i using the flat-ribbon cable cable penetration technique.
FLX ASI DIO 4/3 M12-2A
-
Distributed I/O device
2773445
AS-i digital I/O module, AB slave, 4 digital inputs, 24 V DC, 2, 3, and 4-conductor connection technology, 3 digital outputs, 24 V DC, IP67 protection
Detalhes dos produtos
Produtos compatíveis
Vantagens
Optimized for direct mounting and DIN rail mounting
M12 connection technology with SPEEDCON fast locking system for the inputs and outputs
Tool-free connection to AS-Interface using penetration technique