FLX ASI DI 4 M8 - Distributed I/O device
2773403

AS-i digital input module, single slave, 4 digital inputs, 24 V DC, 2, 3 and 4-conductor connection method, IP67 protection

Detalhes dos produtos








Vantagens

M8 connection technology for the I/Os
M12 connection technology with SPEEDCON fast locking system for the AS-Interface connection
Optimized for 30 mm mounting profile