SACC-M12-SCO PLUGX - Housing screw connection
1237430

Housing screw connection, Pin, M12-SPEEDCON, Front mounting, M12 x 1, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Detalhes dos produtos








Produtos compatíveis



Vantagens

Easy device integration, thanks to mechanical port screw connections with threaded fastening
Flexible PCB assembly: two-piece connectors for wave and THR soldering
SPEEDCON fast locking system reduces cabling times