SACC-BP-F-M12/SMD-0,9/1,6-9TIPX - Housing screw connection
1239268

Housing screw connection, Socket, M12, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Detalhes dos produtos








Produtos compatíveis



Vantagens

Tolerance-compensating function between PCB and housing
Prevents force being applied to soldering spots
Easy integration thanks to tool-free mounting
Optional port sealing without protective cap