Ethernet HART multiplexer provides a simple way to parameterize and monitor HART instruments on an Ethernet network and is an ideal replacement for RS-485 HART multiplexer systems. The multiplexer allows users to perform time and money saving operations from the comfort of an office – including loop checks, device calibration, and improved process monitoring with multivariable devices.
GW PL ETH/BASIC-BUS
-
Ethernet HART multiplexer
2702321
Ethernet head station for modular HART gateway. Connect up to five GW PL HART…-BUS expansion modules to communicate with up to 40 HART devices. Supports Modbus TCP, HART IP, FDT/DTM and Arcom.
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
Produtos compatíveis
Vantagens
Independent HART controller per channel ensures fastest update rates
Available communication DTM integrates into an FDT/DTM container and provides the ability to remotely configure HART instruments
Monitor PV, SV, TV, QV HART variables using Modbus TCP
Extended temperature range of -40 °C … +70 °C
Supports Arcom for simple integration into Emerson AMS