WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The products are suitable for applications in plant, controller, and electrical device engineering.
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
• Assembled products may not be manipulated or improperly opened.
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
• When using the product in direct connection with third-party manufacturers, the user is responsible.
• For operating voltages > 50 V AC, conductive connector housings must be grounded
• Ensure that the protective or functional ground has been properly connected.
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
• Only use tools recommended by Phoenix Contact
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product.
• Operate the connector only when it is fully plugged in and interlocked.
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
• Observe the minimum bending radius of the cable. Lay the cable without twisting it.
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).
Product type
Seal
Application
Hybrid
Thread type
M40
Housing material
Plastic
External cable diameter
9 mm ... 14 mm
Ambient conditions
Ambient temperature (operation)
-40 °C ... 115 °C
N.º de artigo
1304443
Pcs./Emb
100 Unidade
Quantidade mínima de pedido
300 Unidade
Observação
Produção ligada a pedido (sem devolução)
Chave comercial
ABR
Chave de produto
ABRCET
GTIN
4063151551582
Peso por unidade (inclusive embalagem)
8,052 g
Peso por unidade (excluindo embalagem)
8,03 g
Número do imposto alfandegário
85366990
País de origem
DE
ECLASS
ECLASS-13.0
27430319
ECLASS-15.0
27430319
ETIM
ETIM 10.0
EC001181
UNSPSC
UNSPSC 21.0
39121400
EU RoHS
Cumpre os requisitos de substância segundo a Diretiva RoHS
Sim
(Sem regras de exceção)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
Nenhuma substância perigosa acima dos valores-limite