FUSE 10,3X85 12A PV
-
Fuse
3062771
Fuse, 10.3 mm x 85 mm, up to 1500 V DC, gPV characteristic
Detalhes dos produtos
Produtos compatíveis
Vantagens
10 x 85 midget fuses for reliable protection of PV modules and their cable system
Use in PV lines with a nominal voltage of up to 1500 V DC
Designed in accordance with the photovoltaic standard IEC 60269-6