RC-Z2051 - Cable gland
1604213

Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 7 mm ... 10 mm, shielding: no, connecting thread: Pg9, series: RC, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalhes dos produtos








Produtos compatíveis