C-FC 1,5/M6 - Fork-type cable lug
3240141

Fork-type cable lug, non-insulated, 0.5 - 1 mm2, M6

Detalhes dos produtos








Vantagens

The fork-type cable lugs without plastic sleeve feature a hard-soldered neck. In conjunction with the CRIMPFOX‑RC ... and CRIMPFOX‑RCI ... pliers they can be used to achieve maximum conductor pull-out forces
The insulated versions are halogen-free and feature "EASY ENTRY" technology