UW 4-F - Flange cover
3074512

cross section 4 mm2
connection method Screw connection with tension sleeve
type of packaging packed in cardboard

Flange, number of positions: 0, color: gray

Detalhes dos produtos









Produtos compatíveis



Vantagens

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use