HS LC-H-D2SP/ R1XC8
-
Fiber optic
1474394
Multiple light guides, passive, rigid, Raised head, emission surface: spherical, number of displays: 8, (1 row, 8 columns), pitch: 2.54 mm, ESD protection: <8 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
Detalhes dos produtos
Produtos compatíveis
Vantagens
Light guides are perfectly matched to electronics housings
Easy mounting on the PCB using press pins
Resistance to ESD
Housing processing available on request
Enables simple visual status and diagnostic indicators