HS LC-H-D2C/ R4XC4-2,54 - Fiber optic
1036727

pitch 2.54 mm

Multiple light guides with glare protection, passive, rigid, Raised head, conical, emission surface: spherical, number of displays: 16, (4 rows, 4 columns), pitch: 2.54 mm, ESD protection: <8 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)

Detalhes dos produtos








Produtos compatíveis


Vantagens

Light guides are perfectly matched to electronics housings
Easy mounting on the PCB using press pins
Resistance to ESD
Housing processing available on request
Enables simple visual status and diagnostic indicators