HS LC-F-CS-5,2X2-80
-
Fiber optic
1474452
Flexible light guide, passive, flexible, Countersunk head, emission surface: planar, number of displays: 1, (1 row, 1 column), length: 80 mm, ESD protection: <12 kV
Detalhes dos produtos
Vantagens
Light guides are perfectly matched to electronics housings
Easy mounting on the PCB using press pins
Resistance to ESD
Housing processing available on request
Enables simple visual status and diagnostic indicators