AI 1,5-8 BK-S
-
Ferrule
1212524
Band ferrules, 1.5 mm2, sleeve length 8 mm, with plastic collar, according to DIN 46228-4, color: black, equipped with function end for safe and convenient processing with the Crimphandy, 20 strips with 50 sleeves per strip.
Este produto precisa de outros produtos para a operação.
Acessórios necessários
Detalhes dos produtos
Produtos compatíveis
Vantagens
The corresponding taped ferrules for the Crimphandy are suitable for use on all modular terminal blocks, particularly those from the CLIPLINE complete system
The ferrules with plastic sleeve are made from soft tin-plated electrolytic copper
The insulation reliability of close connections is increased and the splicing of wires is prevented