VS-08-BU-RJ45/BU - RJ45 coupling
1689064

RJ45 coupling, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5, material: Plastic, connection method: Coupling, Keystone, Ethernet

Detalhes dos produtos








Produtos compatíveis

Vantagens

Keystone adapter
Transmission rate up to 1000 Mbps