RAD-DOR4-IFS - I/O extension module
2901536

Is being prepared to meet the requirements of the CRA

Radioline - I/O extension module, four digital relay outputs (5 A, 250 V AC/DC). Product is being prepared for compliance with the Cyber Resilience Act (CRA).

Este produto precisa de outros produtos para a operação. Acessórios necessários
Transferência gratuita disponível. Downloads

Detalhes dos produtos










Vantagens

Easy startup via thumbwheel
Channel-to-channel electrical isolation
Extended temperature range of -40 °C … +70 °C
Easy module replacement even during operation (hot swap)
Digital wide range outputs (0 ... 250 V AC/DC)
Approved for use in zone 2