| Product type | Extension module |
| Type | Stand-alone |
| Functionality | |
| Basic functions | Extension module for Modular Managed Switch |
| Transmission medium | Copper |
| FO | |
| Supply | |
| Typical current consumption | via head station |
| Ethernet | |
| Connection method | 8 ports via FL IF (interface) modules |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| Signal LEDs | Data receive, link status |
| Ethernet FO | |
| Connection method | Via interface modules |
| Transmission speed | 100 Mbps (full duplex) |
| Transmission physics | multi-mode fiberglass |
| Transmission length | up to 10000 m (For single mode fiberglass: 36,000 m) |
| Status display | LEDs for media modules |
| Dimensional drawing |
|
| Width | 127 mm |
| Height | 95 mm |
| Depth | 115 mm |
| Housing material | PA 6.6 |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : Operation: 25g, 11 ms duration, semi-sinusoidal shock impulse |
| : Storage/Transport: 50g, 11 ms duration, semi-sinusoidal shock impulse | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : Operation: 5g, 150 Hz, criterion A |
| Free fall in accordance with IEC 60068-2-32 | : 1 m |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : Storage/transport: 5g, 150 Hz, criterion C |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C (non-condensing) |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-4-4 (burst) Criterion A | |
| IEC 61000-4-5 (surge) Criterion A | |
| IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| EN 55022 (emitted interference) Class A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3/-4 |
| Free from substances that could impair the application of coating | In acc. with VW specification |
| Mounting type | DIN rail mounting |
| N.º de artigo | 2832331 |
| Pcs./Emb | 1 Unidade |
| Quantidade mínima de pedido | 1 Unidade |
| Chave comercial | DNN |
| Chave de produto | DNN123 |
| GTIN | 4017918929107 |
| Peso por unidade (inclusive embalagem) | 683 g |
| Peso por unidade (excluindo embalagem) | 550 g |
| Número do imposto alfandegário | 85176200 |
| País de origem | DE |
| EU REACH SVHC | |
| Nota sobre as substâncias candidatas ao REACH (n.º CAS) | Nenhuma substância numa proporção superior a 0,1 % em massa |