AXC F XT PB - PLC extension module
1091657

Is being prepared to meet the requirements of the CRA

PLCnext Control Extension, PLC extension module, Left alignment, PROFIBUS master; interface: PROFIBUS DP V0 / V1: 1; Amount of process data: 488 Byte; Transmission speed: 12 Mbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connector; Supported controller: AXC F 2152, AXC F 3152; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Este produto precisa de outros produtos para a operação. Acessórios necessários
Transferência gratuita disponível. Downloads

Detalhes dos produtos








Produtos compatíveis

Vantagens

Individual extension option for a PLCnext Control from the Axiocontrol series
Up to 125 PROFIBUS devices can be connected
PROFIBUS connection via 9-pos. D-SUB socket
Transmission speed of up to 12 Mbps
Electrical isolation between PROFIBUS interface and logic
Diagnostic and status indicators