Phoenix Contact emergency stop switches are electromechanical switching devices with a safety function. They are used to safely shut down or stop machines and systems in order to prevent or minimize personal injury and property damage. The portfolio includes a modular system as well as a preconfigured solution. The preconfigured emergency stop switch is ready for immediate use and is connected via a spade connector. Thanks to its compact design, the emergency stop switch can be used flexibly and can be installed in a wide range of control points.
PSR-ESS-M0-H200-2000-C
-
Emergency stop switch
1221740
Emergency stop switch, in conjunction with appropriate evaluation unit suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061), panel installation, spade connection
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
UL Recognized
ID de certificação: E519465Functional Safety
ID de certificação: B 029429 0031 Rev01EAC
ID de certificação: RU*DE*B*00073/21Produtos compatíveis
Vantagens
Flexible use, thanks to compact design
Easy connection with spade connector
Rapid on-site diagnostics with color-coded switching position indicator
In applications with appropriate evaluation device suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061)