GPE 22X22 SR/R - Engraving material
0806628

Engraving material, Sheet, unmarked, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, Number of individual labels: 32, text field height: 22 mm, text field width: 22 mm

Detalhes dos produtos








Produtos compatíveis



Vantagens

Labeling service: Phoenix Contact can custom-label all GPE ... markers according to your requirements
The adhesive foil used ensures good adhesive properties, even on uneven surfaces
Two-layer material
The label sheet consists of prefabricated, individual self-adhesive labels
Can be engraved using the P1 ENGRAVING UNIT
Can be labeled easily using the CMS‑P1‑PLOTTER