EMT (62X46)R YE
-
Insert label
0800478
Insert label, for marking Inline modules from Phoenix Contact, Roll, yellow, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: insert, Number of individual labels: 250, text field height: 46 mm, text field width: 62 mm
Detalhes dos produtos
Produtos compatíveis
Vantagens
EMT (62x46)R YE, yellow insert label, for marking inline modules from Phoenix Contact
Thanks to their special shape, the EMT (62x46)R insert labels fit optimally in the inline modules from Phoenix Contact
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements