EMT (13X109)R GY
-
Insert label
0803898
Insert label, for marking Siemens S7-1500 CPU controllers, Roll, gray (RAL 7042), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: insert, Number of individual labels: 500, text field height: 13 mm, text field width: 109 mm
Detalhes dos produtos
Produtos compatíveis
Vantagens
EMT (13x109)R GY is a gray insert label for marking Siemens S7-1500 CPU controllers
Thanks to their special shape, the EMT (13x109)R insert labels remain securely inside the collar of the Siemens controller once inserted
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements