EML-LPR (85,6X54)R SR - Label
1090081

Label, Roll, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, mounting type: adhesive, Number of individual labels: 650, text field height: 54 mm, text field width: 86.5 mm

Detalhes dos produtos









Vantagens

EML-LPR … self-adhesive device markers for identification of various types of equipment in controller, system, and control cabinet building
The EML-LPR labels feature a protective laminate, which is adhered to the entire printing surface after the label has been attached. The printed information is protected from external influences
The protective laminate is attached to the label. The edge is perforated, simplifying adhesion
Thanks to its great adhesive strength, this label can be placed on rough, textured, and low-energy surfaces
High-quality printing is achieved in combination with the THERMOMARK-RIBBON 110 ink ribbon