EML-ESD (15X6)RL-T - Equipment marking
0830577

Equipment marking, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 10000, text field height: 6 mm, text field width: 15 mm

Detalhes dos produtos








Produtos compatíveis



Vantagens

The EML-ESD label is well suited for marking sensitive components on printed-circuit boards
The label includes an adhesive that dissipates static electricity, which prevents the transmission of electrostatic voltages and protects the component
When combined with the right ink ribbon, the marking is highly resistant to solvents
The EML-ESD ... materials are UL-listed
Labeling service: Phoenix Contact can custom-label all EML-ESD ... markers in accordance with your requirements