BMKL 20X 8 YE - Label sheet, DIN A4
5032138

Label sheet, DIN A4, Sheet, yellow (RAL 1018), unmarked, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, Number of individual labels: 224, text field height: 7.98 mm, text field width: 20 mm

Detalhes dos produtos








Produtos compatíveis



Vantagens

These labels have been specially developed for laser printers
Labeling service: Phoenix Contact can custom-label all BMKL ... markers according to your requirements
Can be printed on all commercially available laser printers
The material file can be downloaded under the CLIP PROJECT software under Downloads - “Software update - Marking”
The unperforated SK-U... sheets are available for custom label designs