DC charging cable with vehicle charging connector and free cable end for fast charging of electric vehicles (EV) with direct current (DC) via CCS type 1 vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
CHARX PT1C-DC375-0,5MAS00P
-
DC charging cable
1909778
CHARX connect professional, CCS type 1, DC charging cable, up to 500 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 0.5 m, black, straight, with analog temperature sensors, with four-wire measurement technology, with replaceable mating face frame, with replaceable DC power contacts, with exchangeable actuation lever, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
Detalhes dos produtos
Produtos compatíveis
Vantagens
Uncooled HPC charging at 700 kW thanks to increased conductor cross-sections
High-level safety with two-chamber sealing system for the separation of DC+ and DC-
Billing compliant with calibration laws through integrated four-wire measurement technology
Replaceable mating face, DC contacts, and actuation lever enable fast, cost-effective, and sustainable maintenance
NACS-compliant cable structure simplifies your engineering when market requirements change