Charging connector holder - EV-T1CCS-PARK
1624143

CHARX connect, Charging connector holder, for vehicle charging connectors on charging stations (EVSE), Combined Charging System, High Power Charging, HPC CCS type 1, SAE J1772, Front mounting


Detalhes dos produtos


Retainer for Vehicle Connector as parking position at charging stations for E-Mobility (EVSE)



Product type Charging connector holder
Application for vehicle charging connectors on charging stations (EVSE)
Combined Charging System
High Power Charging
Charging standard HPC CCS type 1
Charging mode Mode 4

Type of charging current DC

Desenho cotado
Width 75 mm
Height 118 mm
Depth 37.5 mm
Bore dimensions 60 mm x 103 mm

Color Housing black
Flammability rating according to UL 94 V0
Material Plastic

Securing With actuation lever
Removal Lever actuation and removal

Ambient conditions
Degree of protection (when plugged in) IP54
Degree of protection IP54
Ambient temperature (operation) -30 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C

Standards
Standards/regulations SAE J1772

Mounting type Front mounting 0 to 45 degree frontal inclination possible Front mounting 0 to 45 degree frontal inclination possible
Possible mounting positions Front mounting
Restrictions to mounting position Only 0 to 45 degree frontal inclination possible, see figure
Mounting hole diameter 6.00 mm (ø)

N.º de artigo 1624143
Pcs./Emb 1 Unidade
Quantidade mínima de pedido 1 Unidade
Observação Produção ligada a pedido (sem devolução)
Chave comercial XWB
Chave de produto XWBAJB
Página de catálogo Página 42 (C-7-2019)
GTIN 4055626241593
Peso por unidade (inclusive embalagem) 171,267 g
Peso por unidade (excluindo embalagem) 171,267 g
Número do imposto alfandegário 39269097
País de origem DE


ECLASS

ECLASS-9.0 27144792
ECLASS-10.0.1 27144792
ECLASS-11.0 27144792

ETIM

ETIM 8.0 EC002884

UNSPSC

UNSPSC 21.0 39121500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Vantagens

Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Individual branding, thanks to the use your own logo