SUBCON-PLUS-CAN/90X/M12 - D-SUB bus connector
2902731

D-SUB connector, 9-pos., socket, assignment: 2, 3, 5, 7, 9; two M12 cable entries (A-coded) under 90°. Bus system: CAN, CANopen®. Termination resistor via separate M12 terminator.

Detalhes dos produtos









Vantagens

Easy startup, plug and play
Error-free installation, particularly in standard machine production
Quick connection thanks to M12-SPEEDCON fast locking system
Low weight
CANopen®
Termination using M12 termination resistor
Adapter between IP20 and IP67 environments
Through-contacted shielding from M12 to D-SUB