FOC-SC:A-LC:A-GZ04/... - FO patch cable
1413789

Assembled FO cable, zip cord cable, multi-mode fiberglass 62.5/125 µm, OM1, connector: SC duplex/LC duplex, degree of protection: IP20, for installation in cable ducts or control cabinets

Detalhes dos produtos








Vantagens

Multimode patch cable with outstanding optical and mechanical properties for indoor installation
Ideal for use in distributor systems and for connecting termination devices
Fire protection with LSZH sheath and UL 94 V0 components
Interferometer tests at every stage of the certification process
Satisfies optical and mechanical industry standards
Connector with UPC polishing for optimum attenuation values