FOC-LC:PA-SC:PA-OS2:D01/1 - FO patch cable
1115618

Single-mode OS2 duplex jumper, LC-SC, UPC polishing, length 1 m

Detalhes dos produtos








Produtos compatíveis


Vantagens

Glass fiber optical, 8-shaped FO cable jumper
Singlemode patch cable for indoor installation
Excellent mechanical and optical properties
Indoor use, suitable for FO distribution and termination devices
Made of halogen-free flame-retardant material, RoHS compliant
All components satisfy UL 94, V0
Satisfies industry standards for optical and mechanical properties
Insertion loss ≤0.5 dB (varies depending on the condition)
Connector with UPC polishing for optimum attenuation values