CUTFOX-SP BOLT VDE - Diagonal cutter
1212831

Power diagonal cutter, 200 mm, induction-hardened cutting, VDE 1000 V AC/ 1500 V DC tested

Detalhes dos produtos









Produtos compatíveis


Vantagens

Precision cutting edge for piano wire
VDE tested
Special tool steel for permanent use
Ergonomically shaped two-component handles for fatigue-free and non-slip use
Cutting harder materials with minimal effort due to high leverage