CUTFOX 62 - Cable-cutting tool
1212134

Two-hand ring cable cutter, with ratchet function, for copper and aluminum up to 62 mm diameter (up to 750 mm2)

Detalhes dos produtos









Produtos compatíveis


Vantagens

Clean and precise cuts, even with thicker cables
Less effort required due to the ratchet mechanism
Ergonomic handle design to eliminate fatigue when working