CUTFOX 45
-
Cable-cutting tool
1212132
Two-hand ring cable cutter, with ratchet function, for copper and aluminum up to 45 mm diameter (up to 300 mm2)
Detalhes dos produtos
Produtos compatíveis
Vantagens
Unlockable
Clean and precise cuts, even with thicker cables
Less effort required due to the ratchet mechanism
Ergonomic handle design to eliminate fatigue when working