CUTFOX 25 VDE
-
Cable-cutting tool
1212127
Cable cutter, precision blade with macro-notching, for copper and aluminum up to 70 mm2, VDE 1000 V AC/ 1500 V DC tested
Detalhes dos produtos
Produtos compatíveis
Vantagens
VDE tested
Special tool steel for permanent use
Precision cutting edge with macro-notching
Adjustable screw joint
Ergonomically shaped two-component handles for fatigue-free and non-slip use