THERMOMARK E.CUTTER/P - Cutter
1201336

Is being prepared to meet the requirements of the CRA

Perforation cutter for all shrink sleeve and marking sleeve versions in continuous format for cutting custom lengths

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Vantagens

Maximum flexibility: creation of custom individual markers from continuous materials
Variable lengths can be cut between 3.45 mm/0.14" ... 2000 mm/78.74"
For all shrink sleeves and marking sleeves in continuous format: WMS…, WMS-2 HF..., and WMS-OT HF...
Perforations make it very easy for the individual markers to be separated and mounted in sequence
Quick and easy mounting of the cutter on the printer
The cutter can be moved out of the way for convenient material change