Our MCR AC current measuring transducers measure AC currents and convert them into an analog standard signal. The hinged Rogowski sensor is ideal for easy installation and retrofitting.
MCR-SL-S-200-U
-
Current measuring transducer
2813460
MCR current measuring transducer, for measuring sinusoidal and non-sinusoidal alternating currents, input current 0...200 A, output voltage 0...(5) 10 V
Detalhes dos produtos
cULus Listed
ID de certificação: E123528-20110617Produtos compatíveis
Vantagens
Can be retrofitted with open-up Rogowski coil
30 ... 6000 Hz true r.m.s. value measurement
Measuring range selection via slide switch