CRIMPFOX 6S-F
-
Crimping pliers
1212043
Crimping pliers, for ferrules without insulating collar according to DIN 46228 Part 1 and ferrules with insulating collar according to DIN 46228 Part 4, 0.5 mm2 ... 6 mm2, front entry, square crimp
Detalhes dos produtos
Produtos compatíveis
Vantagens
All ferrules can be optimally crimped with a minimum amount of effort even in the case of large conductor cross sections
Unlockable pressure lock
Comprehensive range of crimping pliers
Consistently high crimping quality
Marked die stations for precise processing of corresponding cross sections