CRIMPFOX 6H - Crimping pliers
1212046

Crimping pliers, for ferrules without insulating collar according to DIN 46228 Part 1 and ferrules with insulating collar according to DIN 46228 Part 4, 0.14 mm2 ... 6 mm2, unlockable pressure lock, lateral entry

Detalhes dos produtos









Produtos compatíveis



Vantagens

The way in which the handles and the die are arranged means that the ferrules can be fitted however the tool is held
These compact crimping pliers have been designed to reduce effort when working