ZAP 25 T
-
Crimping tool, pneumatic
1203123
Pneumatic crimping pliers, as table top version, for ferrules in accordance with DIN 46228-1: 1992-08 and DIN 46228-4: 1990-09, for conductor cross-section 0.25 - 2.5 mm2
Detalhes dos produtos
Produtos compatíveis
Vantagens
These crimping pliers have been specially developed for pre-assembling conductors
The crimping process is activated by a foot valve
Two integrated recesses allow quick access to the ferrules