ZAP 100 T - Crimping tool, pneumatic
1203262

Pneumatic crimping pliers, as table top version, for ferrules in accordance with DIN 46228-1: 1992-08 and DIN 46228-4: 1990-09, for conductor cross-section 4 - 10 mm2

Detalhes dos produtos









Produtos compatíveis

Vantagens

These crimping pliers have been specially developed for pre-assembling conductors
The crimping process is activated by a foot valve
Two integrated recesses allow quick access to the ferrules