PSR-SPP- 24DC/ETP/1X1 - Coupling relay
2986562

Coupling relay for SIL 3 low-demand applications, couples digital output signals to the I/O, 1 enabling current path, module for F&G applications, test pulse filter, width: 17.5 mm, pluggable Push-in terminal block

Detalhes dos produtos








Produtos compatíveis



Vantagens

Narrow 17.5 mm housing
Up to SIL 3 in accordance with IEC 61508
Long service life thanks to filtering of controller test pulses
1 enabling current path
Couples digital output signals from failsafe controllers to I/O devices (valves, etc.) for electrical isolation and power adaptation