PSR-M-E1-DO8-PI - Extension module
1105133

Is being prepared to meet the requirements of the CRA

Extension module with 8 signal outputs, TBUS interface, plug-in Push-in terminal block, TBUS connector included

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Produtos compatíveis



Vantagens

Cost-effective safety solution with a high level of adaptability to individual requirements
Fast startup, thanks to easy hardware and software configuration
Machine downtimes minimized with comprehensive, easy-to-understand diagnostics
Tool-free and time-saving installation thanks to Push-in technology
Low housing width of just 22.6 mm