cULus Recognized
ID de certificação: E221474-20160506Tensão nominal UN | Corrente nominal IN | Secção transversal American Wire Gauge | Secção transversal mm2 | |
---|---|---|---|---|
30 V | 2 A |
Contact carrier, 8-position, Pin, straight, M12, coding: A, PCB mounting, SMD reflow, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Tensão nominal UN | Corrente nominal IN | Secção transversal American Wire Gauge | Secção transversal mm2 | |
---|---|---|---|---|
30 V | 2 A |