UL Recognized
ID de certificação: E118976-20100522Tensão nominal UN | Corrente nominal IN | Secção transversal American Wire Gauge | Secção transversal mm2 | |
---|---|---|---|---|
30 V | 1.5 A | 26 |
Contact carrier, 12-position, Pin, angled, M12, coding: A, PCB mounting, Wave soldering, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Tensão nominal UN | Corrente nominal IN | Secção transversal American Wire Gauge | Secção transversal mm2 | |
---|---|---|---|---|
30 V | 1.5 A | 26 |