RAD-ISM-2400-HOP-EU-10 - Hopkey
2867898

The HOPKEY contains information such as the transmission frequencies used and the hop sequence. This information is required when installing an additional transceiver/repeater in an existing bidirectional RAD Line IO system, for example.

Detalhes dos produtos







Produtos compatíveis


Vantagens

Trusted Wireless technology with frequency hopping method
No parameterization or programming required
Up to eight I/O extension modules can be connected via bus foot
License-free 2.4 GHz ISM band